目錄: EMC
Created: 12.04.2016
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
EMC
SD-W-T - 超薄气缸
EMC
执行元件
超薄气缸
SD系列超薄气缸
Powered by
CAD模型選擇
{emc/cylinder/compact_cylinder/sd-series/sd-wt-asmtab.prj},{NB=SDT32X5X0()(0-0)},{SERIESNO=SD},{TYPENO=T},{BORE=32},{STROKE1=5},{STROKE2=0},{MAGNETNO=},{PISTONROD=},{THREADTYPE=},{SENSOR=},{SENSORNUM=},{SWITCH=},{POS1=0},{POS2=0.00},{B1=7.0},{B2=25.0},{D=50},{E=12},{F=4},{G=2.4},{H=15},{I=17},{J=6},{K1=M6x1},{K2=M10x1.25},{L=22},{M=3},{N1=6.5},{N11=9},{N2=9},{N21=9},{O=PT1/8},{P2=Double side:8.2 Through hole:6.2},{P3=16},{P4=5.5},{R=6},{S=44},{T1=34},{T2=-},{V=12},{W=10},{X=18.3},{Y=15},{ANGLE=25.000},{PPATH=sd-wt-series/assemblies/sd-wt-asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SERIESNO
系列代码
ⁿ/ₐ
BORE
缸径
[mm]
B1
[mm]
B2
[mm]
D
[mm]
E
[mm]
F
[mm]
G
ⁿ/ₐ
H
[mm]
I
[mm]
J
[mm]
K1
[mm]
K2
[mm]
L
[mm]
M
[mm]
N1
[mm]
N11
ⁿ/ₐ
N2
ⁿ/ₐ
N21
ⁿ/ₐ
O
[mm]
P2
[mm]
P3
[mm]
P4
[mm]
R
[mm]
S
[mm]
T1
[mm]
T2
[mm]
V
[mm]
W
[mm]
X
[mm]
Y
[mm]
ANGLE
[mm]
SDT12X5X0()
SD
12
5.0
17.0
-
6
4
1.0
10
8
4
M3x0.5
M5x0.8
10.2
3
5
5
7.5
7.5
M5x0.8
-
12
4.5
-
25
16.2
23
6
5
-
-
0.000
SDT16X5X0()
SD
16
5.5
17.5
-
6
4
1.5
10
8
4
M3x0.5
M5x0.8
11
3
5.5
5.5
8
8
M5x0.8
-
12
4.5
-
29
19.8
28
6
5
-
-
0.000
SDT20X5X0()
SD
20
5.5
20.5
36
8
4
1.5
13
10
5
M4x0.7
M6x1.0
13
3
5.5
5.5
9
9
M5x0.8
双边:Φ8.2 通孔:Φ6.2
14
4.5
2
34
24
-
8
6
11.3
10
23.000
SDT25X5X0()
SD
25
6.0
23.0
42
10
4
2
15
12
6
M5x0.8
M8x1.25
17
3
5.5
5.5
9.2
9.2
M5x0.8
双边:Φ8.2 通孔:Φ6.2
15
5.5
2
40
28
-
10
8
12
10
20.500
SDT32X5X0()
SD
32
7.0
25.0
50
12
4
2.4
15
17
6
M6x1
M10x1.25
22
3
6.5
9
9
9
PT1/8
双边:Φ8.2 通孔:Φ6.2
16
5.5
6
44
34
-
12
10
18.3
15
25.000
SDT40X5X0()
SD
40
7.0
35.0
58.5
12
4
3
25
19
8
M8x1.25
M14x1.5
28
3
7.5
7.5
9.5
9.5
PT1/8
双边:Φ8.2 通孔:Φ6.2
20
7.5
6.5
52
40
-
16
14
21.7
16
25.000
SDT50X5X0()
SD
50
9.0
37.0
71.5
15
5
4
25
27
11
M10x1.5
M18x1.5
38
3
8
10.5
8
10.5
PT1/4
双边:Φ8.2 通孔:Φ6.2
25
8.5
9.5
62
48
-
20
17
30
20
28.000
SDT63X5X0()
SD
63
9.0
37.0
64.5
15
5
4
25
27
11
M10x1.5
M18x1.5
40
3
9.5
11
9.5
12
PT1/4
双边:Φ8.2 通孔:Φ6.2
25
8.5
9.5
75
60
-
20
17
28.7
20
23.000
SDT80X5X0()
SD
80
11.0
44.0
104
20
6
5
30
32
13
M14x1.5
M22x1.5
45
4
11.5
14.5
11.5
14.5
PT3/8
双边:Φ8.2 通孔:Φ6.2
25
10.5
10
95
74
-
25
22
36
26
23.000
SDT100X5X0()
SD
100
12.0
50.0
124
20
7
5
35
36
13
M18x1.5
M26x1.5
55
4
16
20.5
16
20.5
PT3/8
双边:Φ8.2 通孔:Φ6.2
30
13
10
114
90
-
32
27
35
26
18.000
Previews
3D
2D